FD22, Motor management: Current error
The parametrized current value does not correspond to the calculated value (field weakening operation).
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
FD22 |
64802 |
Class |
Type |
---|---|
Error |
Parameter error |
Standard Reaction |
Reset |
---|---|
The power stage is already switched off |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
The desired operating point is set in the TCDriveManager on the field weakening curve (slider). The current value resulting from this is automatically entered into the IDN P-0-0455; if this IDN is changed manually it can become invalid. |
Check the IDN P-0-0455 and restart the servo drive if necessary. |
Further Information |
---|
AX5000_IDN-Description: "P-0-0455" |