FD21, Motor management: Voltage error
The mains voltage range entered is not permissible for the field weakening operation with synchronous motors.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
FD21 |
64801 |
Class |
Type |
---|---|
Error |
Parameter error |
Standard Reaction |
Reset |
---|---|
The power stage is already switched off |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
The permissible range of the voltage value for the field weakening operation "U_mains-min and U_mains-max" of the IDN P-0-455 is calculated during initialization and compared with the parametrized value in the IDN P-0-0201. |
"U_mains-min" less than (P-0-0201 minus P-0-0203) and "U_mains-max" greater than (P-0-0201 plus P-0-0202). Check the IDNs for plausible values. |
Further Information |
---|
AX5000_IDN-Description: "P-0-0201; P-0-0202; P-0-0203 and P-0-0455" |