FD20, Motor management: Invalid motor data.
Motor data are missing for the calculation of the motor characteristic curve.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
FD20 |
64800 |
Class |
Type |
---|---|
Error |
Parameter error |
Standard Reaction |
Reset |
---|---|
The power stage is already switched off |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
If at least one of the following functions - speed limitation (P-0-0451), current limitation (P-0-0451) or field weakening operation (P-0-0455) - is activated, the following parameters must be valid. |
Check the following IDNs: P-0-0055; P-0-0066; P-0-0070; P-0-0073; P-0-0077 and S-0-0196 (If no rated motor current is entered, the motor standstill current is used). |
Further Information |
---|
AX5000_IDN-Description: "P-0-0055; P-0-0066; P-0-0070; P-0-0073; P-0-0077; P-x-0451; P-0-0455 and S-0-0196" |