FD0E, Invalid total output current.
The permissible total rated output current for 2-channel devices has been exceeded.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
FD0E |
64782 |
Class |
Type |
---|---|
Error |
Parameter error |
Standard Reaction |
Reset |
---|---|
The power stage is already switched off |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
You have chosen 2 motors, in which the total standstill currents is greater than the total rated output current of the 2-channel devices. |
Please choose another combination of motors. |
Further Information |
---|
AX5000_Operating-Instructions - Chapter "Product description-->Technical data"; AM3000/3500_Operating-Instructions - Chapter "Technical data" |