FD09, Motor management: Motor type don't match.
The type of motor according to the electronic motor type label does not match the motor type in TcDriveManager.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
FD09 |
64777 |
Class |
Type |
---|---|
Error |
Parameter error |
Standard Reaction |
Reset |
---|---|
The power stage is already switched off |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
Typo while entering the motor type in the TcDriveManager. |
Please enter the motor type in TcDriveManager exactly as it is shown in the electronic type label. |
Please consider this note! The entry in TcDriveManager: "AM3042-0G30" and the entry in the electronic motor type label "AM3042-0G30-0000" are not identical. |