FCD6, Monitoring functions: Shorted coil / DC brake error
The drive detected a over-current error during the brake application.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
FCD6 |
64726 |
Class |
Type |
---|---|
Error |
Runtime error |
Standard Reaction |
Reset |
---|---|
Torque off |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
This error depends on the total system configured and occurs only during the armature short circuit braking / DC braking: |
The solution depends on the total system configured. |
Asynchronous motor |
Check the parametrization of the current controller and the IDNs P-0-0106 and S-0-0107. Analyze the load conditions during the braking procedure. |
Further Information |
---|
AX5000_IDN-Description: "S-0-0106 and S-0-0107" |