FCD5, Current limitation: U/F error
The current limitation of the AX5000 was triggered.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
FCD5 |
64725 |
Class |
Type |
---|---|
Error |
Runtime error |
Standard Reaction |
Reset |
---|---|
Closed loop ramp |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
The mechanical system is too sluggish. |
Analyze your application and try make the mechanical system smoother. |
The use of asynchronous motors: |
Check the load conditions and if necessary activate the acceleration controller (IDNs P-0-0112, P-0-0113, P-0-0114 and P-0-0451) and/or the breakdown protection controller (IDNs P-0-0115, P-0-0116, P-0-0117 and P-0-0451). |
The application overloads the AX5000. |
Use a larger AX5000 if necessary. |
Further Information |
---|
AX5000_IDN-Description: "P-0-0112, P-0-0113, P-0-0114, P-0-0115, P-0-0116, P-0-0117, P-0-0451" |