FCD3, Over speed error.
The speed of the axis is higher than the parametrized maximum value in S-0-0113
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
FCD3 |
64723 |
Class |
Type |
---|---|
Error |
Runtime error |
Standard Reaction |
Reset |
---|---|
Closed loop ramp |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
The parametrized maximum value was exceeded. |
Check whether the value of parameter S-0-0113 corresponds to the value from the technical data of the motor. |
If the application requires a maximum value of 3000, you must set the value in S-0-0113 approx. 10% higher, so that the servo drive can adjust the 3000. |
Analyze the value in S-0-0113. |
An external force is acting on the drive system. |
Analyze whether that is permissible and parameterize the drive system if necessary. |
The parametrized maximum value was exceeded. |
Analyze why the motor is turning so fast and rectify this. |
Commutation error; the motor accelerates in an uncontrolled fashion. |
Analyze why the commutation of the motor is not correct. |
Further Information |
---|
AX5000_IDN-Description: "S-0-0113" |