FC0C, Safety card activated
The safety card has been activated and has placed the servo drive in the safe state.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
FC0C |
64524 |
Class |
Type |
---|---|
Error |
Runtime error |
Standard Reaction |
Reset |
---|---|
Closed loop ramp |
A fatal error occurred. A device reboot is required. |
Possible Causes |
Solutions |
---|---|
The axis is enabled and the safety card has been activated by a malfunction in the safety zone of the machine/plant. |
Rectify the malfunction in the safety zone of the machine/plant and perform a reset. |
The axis is enabled and the safety card has been activated by a cable breakage in the 24 V supply to the card. |
Rectify the cable breakage and perform a reset. |