FABC, Feedback "MES": Invalid cycle time configuration.
The current controller cycle time and the excitation frequency must be tuned with each other.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
FABC |
64188 |
Class |
Type |
---|---|
Error |
Parameter error |
Standard Reaction |
Reset |
---|---|
The power stage is already switched off |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
The IDN "P-0-0002" (cycle time) and "P-0-0150" (excitation frequency) parameters are not tuned with each other. |
Check both IDNs. |