FABA, Feedback "MES": Amplitude correction limit exceeded.
The upper or lower limit of the amplitude correction has been exceeded.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
FABA |
64186 |
Class |
Type |
---|---|
Error |
Parameter error |
Standard Reaction |
Reset |
---|---|
The power stage is already switched off |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
The amplitude correction limit values (0.9-1.1) have been exceeded in IDN "P-0-0150". |
Please check the parametrization of IDN "P-0-0150". |
An unknown hard- or software error has occurred. |
Disconnect the servo drive from the mains (including the 24 V power supply) and start a new attempt. If this error occurs repeatedly, please call the Beckhoff branch office that is responsible for you. |
![]() | Please consider this note! When the amplitude correction value less than 1, the cosine amplitude is adjusted, when the value greater than 1, the sine amplitude is adjusted. |
Further Information |
---|
AX5000_IDN-Description: "P-0-0150-->Process channel-->Data-->Resolver-->Sin/Cos Amplitude correction" |