FA8F, Feedback "Resolver": Feedback gear not supported.
The resolver does not support a feedback gearbox.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
FA8F |
64143 |
Class |
Type |
---|---|
Error |
Parameter error |
Standard Reaction |
Reset |
---|---|
The power stage is already switched off |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
In the IDN "P-0-0152" and/or "P-0-0153" a value has been parametrized as not equal to "1". |
Both values should be parametrized to "1". |
Further Information |
---|
AX5000_IDN-Description: "P-0-0152"; "P-0-0153" |