FA8C, Feedback "Resolver": Amplitude of the resolver output voltage too low
The amplitude monitoring has determined the minimum value of the resolver output voltage.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
FA8C |
64140 |
Class |
Type |
---|---|
Error |
Runtime error |
Standard Reaction |
Reset |
---|---|
Open loop ramp |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
The resolver cabling is faulty. |
Please check the cabling (screen connection, connection hardware, lines and correct attachment of the connectors). |
The resolver is faulty. |
Please replace the motor. |
An unknown hard- or software error has occurred. |
Disconnect the servo drive from the mains (including the 24 V power supply) and start a new attempt. If this error occurs repeatedly, please call the Beckhoff branch office that is responsible for you. |
The amplitude monitoring is not optimally parametrized. |
Please check the parametrization of the amplitude monitoring in IDN "P-0-0150". |
You have parametrized an unsupported transformation ratio in IDN "P-0-0150". |
Please check the parametrization of the transformation ratio in IDN "P-0-0150". |
Further Information |
---|
AX5000_IDN-Description: "P-0-0150 -->Process channel-->Data-->Resolver-->Amplitude monitoring-->Min limit and "P-0-0150-->Transformation ratio"" |