FA85, Feedback "Resolver": Excitation frequency not supported
Excitation frequency not supported.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
FA85 |
64133 |
Class |
Type |
---|---|
Error |
Parameter error |
Standard Reaction |
Reset |
---|---|
The power stage is already switched off |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
You have parametrized an unsupported excitation frequency in IDN "P-0-0150". |
Only an 8 kHz excitation frequency is supported. |
![]() | Please consider this note! Only an 8 kHz excitation frequency is supported. |
Further Information |
---|
AX5000_IDN-Description: "P-0-0150 -->Process channel-->Resolver-->Excitation frequency" |