FA84, Feedback "Resolver": Number of poles not supported.
The parametrized number of poles is not supported.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
FA84 |
64132 |
Class |
Type |
---|---|
Error |
Parameter error |
Standard Reaction |
Reset |
---|---|
The power stage is already switched off |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
You have parametrized an unsupported number of poles. |
Please check the parametrization of IDN "P-0-0150". |
![]() | Please consider this note! Only resolvers with 2, 4, 6 and 8 poles are supported. |
Further Information |
---|
AX5000_IDN-Description: "P-0-0150 -->Process channel-->Resolver-->Number of poles" |