FA62, Feedback error TTL: Quadrature encoder error
Feedback error TTL: Quadrature encoder error
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
FA62 |
64098 |
Class |
Type |
---|---|
Error |
Runtime error |
Standard Reaction |
Reset |
---|---|
Open loop ramp |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
With some TTL feedback systems this problem occurs during the initialization phase. |
Enter 500 ms as the value for the IDN P-0-0150 "Wait time after power up". |
The feedback system is faulty. |
Please replace the motor. |
There is a large amount of interference to the feedback signal. |
Please analyze and remove this interference. |