FA09, Invalid parameter "P-0-0150 / P-0-0180 -->Para channel-->Linear resolution about digital interface".
Invalid parameter "P-0-0150 / P-0-0180 -->Para channel-->Linear resolution about digital interface" must greater than 0.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
FA09 |
64009 |
Class |
Type |
---|---|
Error |
Parameter error |
Standard Reaction |
Reset |
---|---|
The power stage is already switched off |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
Invalid parameter in IDN " P-0-0150 / P-0-0180 -->Para channel-->Linear resolution about digital interface" must greater than 0. |
Please check in P-0-0150 / P-0-0180-->Para channel-->Linear resolution about digital interface". |
Further Information |
---|
AX5000_IDN-Description: "P-0-0150 / P-0-0180-->Para channel-->Linear resolution about digital interface" |