FA08, Invalid parameters "P-0-0150 / P-0-0180 -->Process channel-->Data-->Sin / Cos".
Invalid parameters "P-0-0150 / P-0-0180 -->Process channel-->Data-->Sin / Cos":
1. Signal periods per rotation
2. Length per signal period
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
FA08 |
64008 |
Class |
Type |
---|---|
Error |
Parameter error |
Standard Reaction |
Reset |
---|---|
The power stage is already switched off |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
Invalid parameter in IDN " P-0-0150 / P-0-0180 -->Process channel-->Data-->Sin / Cos-->Length per signal period" |
Please check in P-0-0150 / P-0-0180-->Process channel-->Data-->Sin / Cos-->Length per signal period" must greater than 0 by linear encoder. |
Invalid parameter in IDN " P-0-0150 / P-0-0180 -->Process channel-->Data-->Sin / Cos" Multiturnlength greater than 140,737488355328km. |
Please check in P-0-0150 / P-0-0180 -->Process channel-->Data-->Sin / Cos: multiturnlength = "signal periods per rotation" * "length per signal period" must lower than 140,737488355328km |
Further Information |
---|
AX5000_IDN-Description: "P-0-0150 / P-0-0180-->Process channel-->Data-->Sin / Cos" |