F87F, Feedback "AX572x": Parameter error in P-0-0357
In P-0-0357 the parameterizing of the feedback system was faulty.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
F87F |
63615 |
Class |
Type |
---|---|
Error |
Parameter error |
Standard Reaction |
Reset |
---|---|
The power stage is already switched off |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
IDN P-0-0357: Flag "Ignor and reset feedback battery error" is only by battery error allowed. |
Clear flag "Ignor and reset for one PreOp->SafeOp transition feedback battery error" in P-0-0357. |
IDN P-0-0357: Flag "Reset feedback battery warning" is only by battery warning allowed. |
Clear flag "Reset for one PreOp->SafeOp transition feedback battery warning" in P-0-0357. |
Further Information |
---|
AX5000_IDN-Description: P-0-0357: "Ignore and reset feedback battery error" or "Reset feedback battery warning" |