F87E, Feedback "AX572x": Feedback battery error
The feedback has an battery error. Position is not valid and must new referenced.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
F87E |
63614 |
Class |
Type |
---|---|
Error |
Runtime error |
Standard Reaction |
Reset |
---|---|
Open loop ramp |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
Battery voltage to low. |
Change battery. Set Flag "Ignor and reset feedback battery error" in P-0357 for one PreOp to SafeOp transition. In Op reference the position and then clear the flag in P-0-0357. |
Battery is not connected to feedback power supply. |
Connect battery to feedback. Set Flag "Ignor and reset feedback battery error" in P-0357 for one PreOp to Safe=p transition. In Op reference the position and then clear the flag in P-0-0357. |
Further Information |
---|
AX5000_IDN-Description: P-0-0357: "Ignore and reset feedback battery error" |