F87D, Feedback "AX572x": Parameter error
The parameterizing of the feedback system was faulty.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
F87D |
63613 |
Class |
Type |
---|---|
Error |
Parameter error |
Standard Reaction |
Reset |
---|---|
The power stage is already switched off |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
IDN P-0-0152 or P-0-0182 "gear numerator" and P-0-0153 or P-0-0183 "gear denominator" |
This parameter must be greater than 0 |
IDN P-0-0153 / P-0-0152 or P-0-0183 / P-0-0182 |
The result of this division must be greater than 1024 |
IDN P-0-0152 / P-0-0153 or P-0-0182 / P-0-0183 |
The result of this division must be greater than 1024 |
IDN P-0-0150 or P-0-0180 |
Die Parameter "Resolution per rotation; Length pro signal period; Linear resolution" must be greater than 0. |
Further Information |
---|
AX5000_IDN-Description: "P-0-0150; P-0-0152; P-0-0153; P-0-0180; P-0-0182; P-0-0183" |