F87A, Feedback "AX572x": Power-up of the feedback system failed.
Startup phase of the feedback system could not be successfully completed.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
F87A |
63610 |
Class |
Type |
---|---|
Error |
Runtime error |
Standard Reaction |
Reset |
---|---|
Open loop ramp |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
No feedback signal from the feedback system. |
Check the feedback system. |
Feedback cable defective. |
Check the feedback cable. |
Feedback system defective. |
Check the feedback system. |
Plug connection of the feedback cable defective. |
Check the plug connection of the feedback cable. |