F879, Feedback "AX572x": Supply voltage
Error in the setting of the controlled supply voltage (Sense)
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
F879 |
63609 |
Class |
Type |
---|---|
Error |
Runtime error |
Standard Reaction |
Reset |
---|---|
Open loop ramp |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
Feedback cable is defective. |
Check the feedback cable |
Plug connection of the feedback cable defective. |
Check the plug connection of the feedback cable. |
No Sense cores exist. |
Check the feedback cable or parameterize the feedback supply voltage to "unregulated" voltage. |
Further Information |
---|
AX5000_IDN-Description: "P-0-0150" |