F75F, Feedback "general": Parameter invalid
The parameterized feedback in P-0-0150 / P-0-0180 has a invalid single or multi-turn resolution.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
F75F |
63327 |
Class |
Type |
---|---|
Error |
Parameter error |
Standard Reaction |
Reset |
---|---|
The power stage is already switched off |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
Linear: "Bit resolution multi-turn position" over 16 bit or "Number of clock cycles to get multi-turn position" over 0 bit. |
Check P-0-0150 / P-0-0180. |
Rotatory: "Bit resolution multi-turn position" / "Number of clock cycles to get multi-turn position" over 16 bit. |
Check P-0-0150 / P-0-0180. |
Further Information |
---|
AX5000_IDN-Description: "P-0-0150" |