F74C, Feedback "general": Save data failed
A memory error occurred while the command "Save feedback identification" was executed.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
F74C |
63308 |
Class |
Type |
---|---|
Error |
Command error |
Standard Reaction |
Reset |
---|---|
Abort the procedure command execution. |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
This error belongs to the group of the higher-level errors and always occurs together with other errors, which contain the causal problem. |
Analyze the other diagnostic messages to identify the causal problem. |
An unknown hard- or software error has occurred. |
Disconnect the servo drive from the mains (including the 24 V power supply) and start a new attempt. If this error occurs repeatedly, please call the Beckhoff branch office that is responsible for you. |
Further Information |
---|
AX5000_IDN-Description: "P-0-0162" or "P-0-0192" |