F73D, Feedback "general": Length of the signal period has been incorrectly parametrized
The length of the signal period of the feedback system from a linear motor parametrized in the feedback system does not correspond to the length entered in the IDN "P-0-0150" or "P-0-0180" (multi-turn).
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
F73D |
63293 |
Class |
Type |
---|---|
Error |
Parameter error |
Standard Reaction |
Reset |
---|---|
The power stage is already switched off |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
You have selected an incorrect feedback system. |
Compare the selected feedback system with the actually existing one. |
The feedback database was incorrectly parametrized. |
Call our support dept. and replace the feedback database. |
During the motor replacement a motor with different feedback was connected. |
Please correct the feedback-parameterization. |
Further Information |
---|
AX5000_IDN-Description: "P-0-0150-->Process channel-->Data-->Length per signal period" or "P-0-0180-->Process channel-->Data-->Length per signal period" |