F73B, Feedback "general": Resolution has been incorrectly parametrized
The resolution parametrized in the feedback system does not correspond to the resolution entered in the IDN "P-0-0150" or "P-0-0180" (single-turn).
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
F73B |
63291 |
Class |
Type |
---|---|
Error |
Parameter error |
Standard Reaction |
Reset |
---|---|
The power stage is already switched off |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
You have selected an incorrect feedback system. |
Compare the selected feedback system with the actually existing one. |
The feedback database was incorrectly parametrized. |
Call our support dept. and replace the feedback database. |
During the motor replacement a motor with different feedback was connected. |
Please correct the feedback-parameterization. |
Further Information |
---|
AX5000_IDN-Description: "P-0-0150-->Parameter channel-->Bit resolution single-turn position" or "P-0-0180-->Parameter channel-->Bit resolution single-turn position" |