F718, Feedback "1": Data invalid (SPI error).
The data of feedback 1 are invalid due to an SPI error
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
F718 |
63256 |
Class |
Type |
---|---|
Error |
Runtime error |
Standard Reaction |
Reset |
---|---|
Open loop ramp |
Execute Reset-Command (S-0-0099). If the drive is still in OP it will switch to SafeOp while executing the reset. |
Possible Causes |
Solutions |
---|---|
An unknown hard- or software error has occurred. |
Disconnect the servo drive from the mains (including the 24 V power supply) and start a new attempt. If this error occurs repeatedly, please call the Beckhoff branch office that is responsible for you. |