F712, Feedback "general": Power settings
A double signal (voltage) was applied to the feedback connection.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
F712 |
63250 |
Class |
Type |
---|---|
Error |
Parameter error |
Standard Reaction |
Reset |
---|---|
The power stage is already switched off |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
The feedback system has been incorrectly parametrized. |
Check the parametrization of the feedback system (P-0-0150 or P-0-0180). |
Further Information |
---|
AX5000_IDN-Description: "P-0-0150-->Power settings-->Connector" or "P-0-0180-->Power settings-->Connector" |