F705, Feedback "general": Undervoltage - Supply voltage
The regulated voltage of the sense line is too low and cannot be increased to 5.0 V.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
F705 |
63237 |
Class |
Type |
---|---|
Error |
Runtime error |
Standard Reaction |
Reset |
---|---|
Open loop ramp |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
The feedback line is too long. |
Please shorten the feedback line. |
The voltage regulation or the voltage measurement in the AX5000 is defective. |
Disconnect the servo drive from the mains (including the 24 V power supply) and start a new attempt. If this error occurs repeatedly, please call the Beckhoff branch office that is responsible for you. |
Current consumption of the feedback system is too high. |
Please check the feedback system and replace if necessary. |
Further Information |
---|
AX5000_Operating-Instructions - Chapter "Installation-->Electrical installation-->Feedback" |