F704, Feedback "general": Overvoltage - supply voltage
The regulated voltage of the sense line is too high and cannot be reduced to 5.0 V.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
F704 |
63236 |
Class |
Type |
---|---|
Error |
Runtime error |
Standard Reaction |
Reset |
---|---|
Open loop ramp |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
There is an "external voltage" on the sense line of the feedback system "1". |
Locate this external voltage and suppress it. |
The voltage regulation or the voltage measurement in the AX5000 is defective. |
Disconnect the servo drive from the mains (including the 24 V power supply) and start a new attempt. If this error occurs repeatedly, please call the Beckhoff branch office that is responsible for you. |