F506, Internal communication error
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
F506 |
62726 |
Class |
Type |
---|---|
Error |
Runtime error |
Standard Reaction |
Reset |
---|---|
Nc handling |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
The motor plugs (X13 or X23) are not firmly screwed onto the AX5000. Possible leakage currents do not flow via the housing to the rear panel, but through the AX5000 and cause malfunctions there. |
Screw the motor plug(s) firmly to the AX5000. |
ADC filter not parameterized. |
Activate the ADC filter (P-0-0204). |
The AX5000 is not screwed firmly enough to the rear panel. Possible leakage currents do not flow via the housing to the rear panel, but through the AX5000 and cause malfunctions there. |
Screw the AX5000 firmly to the metallic rear panel. |
Further Information |
---|
AX5000_IDN-Description: "P-0-0204" |