F411, Distributed clocks: Sync0 - Impulse length
The pulse length of Sync0 is not valid.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
F411 |
62481 |
Class |
Type |
---|---|
Error |
Parameter error |
Standard Reaction |
Reset |
---|---|
The power stage is already switched off |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
The parametrization of the Sync0 pulse length is invalid. |
Please check the parametrization of the Sync0 pulse length. |
![]() | Please consider this note! The configuration of the "distributed clocks" is optimally set as standard by the TwinCAT system and should be ready to run without any problems. Any changes that may be required should only be carried out by well-trained specialists. |
Further Information |
---|
AX5000_Operating-Instructions - Chapter "Commissioning-->EtherCAT-Synchronization" |