F409, Distributed clocks: Sync0 - Cycle time
The cycle time of Sync0 is parametrized to an invalid value.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
F409 |
62473 |
Class |
Type |
---|---|
Error |
Parameter error |
Standard Reaction |
Reset |
---|---|
The power stage is already switched off |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
The cycle time of Sync0 may only be configured at 62.5 �s, 125 �s or 250 �s. |
Check the cycle time of Sync0. |
![]() | Please consider this note! The configuration of the "distributed clocks" is optimally set as standard by the TwinCAT system and should be ready to run without any problems. Any changes that may be required should only be carried out by well-trained specialists. |
Further Information |
---|
AX5000_Operating-Instructions - Chapter "Commissioning-->EtherCAT-Synchronization" |