F3C0, Error management: Invalid value in P-0-0350
The firmware does not support the value entered in the IDN "P-0-0350".
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
F3C0 |
62400 |
Class |
Type |
---|---|
Error |
Parameter error |
Standard Reaction |
Reset |
---|---|
The power stage is already switched off |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
The IDN "P-0-0350" has been incorrectly parametrized. |
Check the IDN "P-0-0350". |
Further Information |
---|
AX5000_IDN-Description: "P-0-0350 |