F354, Modulo Calculation: Saving of the modulo data failed.
Modulo Calculation: Saving of the modulo data failed.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
F354 |
62292 |
Class |
Type |
---|---|
Error |
Runtime error |
Standard Reaction |
Reset |
---|---|
Nc handling |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
An error occurred while the modulo values should be stored. |
Disable and re-enable the modulo calculation. |
An error occurred while the modulo values should be stored. |
Contact support. |