F342, Position offset: Offset can't be activated. Modulo calculation is active.
Position offset: Offset can't be activated. Modulo calculation is active.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
F342 |
62274 |
Class |
Type |
---|---|
Error |
Runtime error |
Standard Reaction |
Reset |
---|---|
Nc handling |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
The position offset can't be activated because the modulo calculation is enabled. |
Activate the position offset before enabling the modulo calculation. |
The position offset can't be activated because the modulo calculation is enabled. |
Update the AX5000 firmware to a version 2.06 or higher. |