F340, Position offset invalid
Position offset invalid: The Feedback-System has been exchanged.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
F340 |
62272 |
Class |
Type |
---|---|
Error |
Runtime error |
Standard Reaction |
Reset |
---|---|
Nc handling |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
The saved position offset is invalid because the serial number of the encoder has changed. E.g. a different motor has been connect. |
Calibrate the axis and save the new position offset. |