F2E1, Velocity Control: Control deviation monitoring failed
The velocity deviation exceeded the limit value (see P-x-0518).
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
F2E1 |
62177 |
Class |
Type |
---|---|
Error |
Runtime error |
Standard Reaction |
Reset |
---|---|
Open loop ramp |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
The control deviation has exceeded the value of IDN P-x-0518. |
Analyze your application and increase the value in the IDN P-x-0518, if appropriate. |
The set value dynamic characteristics are set too "hard". |
Analyze your application and check whether it is theoretically possible to achieve the specified dynamics. |
An error has occurred in the set value generation. |
Analyze the cause (NC, internal set value generation, etc.). If no solution can be found, contact support. |
The control parameter are unfavorable. |
Optimize the control parameter. |
The mechanical system is too sluggish. |
Analyze your application and try make the mechanical system smoother. |
Problems with actual value monitoring. |
Analyze the position. |
The current limit has been reached. |
Analyze the motor parametrization or your calculation and check whether the motor can theoretically follow the set values. |
Further Information |
---|
AX5000_IDN-Description: ""P-x-0518" |