F290, Cycle time exceeded: High priority process
The high-priority processes cannot be processed within the cycle time.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
F290 |
62096 |
Class |
Type |
---|---|
Error |
Runtime error |
Standard Reaction |
Reset |
---|---|
Open loop ramp |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
There is an internal software error. |
Check whether data IDNs can be omitted during process data linking (AT / MDT). |
Further Information |
---|
AX5000_Operating-Instructions - Chapter "Commissioning-->Process data handling" and AX5000_IDN-Description: "S-0-0016" and "S-0-0024" |