F198, Internal communication: SPI - Control card to front card
A data transfer problem occurred at the interface between the control card and the front card (timeout during RX2 data processing).
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
F198 |
61848 |
Class |
Type |
---|---|
Error |
Runtime error |
Standard Reaction |
Reset |
---|---|
Open loop ramp |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
There is an internal hardware or software error. |
Disconnect the servo drive from the mains (including the 24 V power supply) and start a new attempt. If this error occurs repeatedly, please call the Beckhoff branch office that is responsible for you. |