F16A, Process data mapping: MDT - Too many IDNs
The process data mapping has failed due to too many IDNs in S-0-0024.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
F16A |
61802 |
Class |
Type |
---|---|
Error |
Parameter error |
Standard Reaction |
Reset |
---|---|
The power stage is already switched off |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
The maximum number of IDNs listed in the IDN "S-0-0016" supported by the firmware has been exceeded. |
Analyze the application and remove one or more unnecessary IDNs from "S-0-0024". |
Further Information |
---|
AX5000_Operating-Instructions - Chapter "Commissioning-->Process data handling" and AX5000_IDN-Description: "S-0-0024" |