F169, Process data mapping: Internal error
The processing of the MDT-list (S-0-0024) generated an internal error.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
F169 |
61801 |
Class |
Type |
---|---|
Error |
Software exception |
Standard Reaction |
Reset |
---|---|
Closed loop ramp |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
A problem has occurred with the MDT list. |
Analyze the application and remove one or more unnecessary IDNs from "S-0-0024". |
There is an internal hardware or software error. |
Disconnect the servo drive from the mains (including the 24 V power supply) and start a new attempt. If this error occurs repeatedly, please call the Beckhoff branch office that is responsible for you. |
Further Information |
---|
AX5000_Operating-Instructions - Chapter "Commissioning-->Process data handling" and AX5000_IDN-Description: "S-0-0024" |