F167, Process data mapping: MDT - S-0-0024
The process data mapping has failed due to incorrect parametrization.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
F167 |
61799 |
Class |
Type |
---|---|
Error |
Parameter error |
Standard Reaction |
Reset |
---|---|
The power stage is already switched off |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
An IDN has been entered in the IDN "S-0-0024" that cannot be transmitted cyclically with the master data telegram. |
Remove this IDN from "S-0-0024". |
Further Information |
---|
AX5000_Operating-Instructions - Chapter "Commissioning-->Process data handling" and AX5000_IDN-Description: "S-0-0024" |