F164, Process data mapping: Internal error
The processing of the AT list (S-0-0016) has failed due to an internal error.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
F164 |
61796 |
Class |
Type |
---|---|
Error |
Software exception |
Standard Reaction |
Reset |
---|---|
Closed loop ramp |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
A problem has occurred with the AT list. |
Analyze the application and remove one or more unnecessary IDNs from "S-0-0016". |
There is an internal hardware or software error. |
Disconnect the servo drive from the mains (including the 24 V power supply) and start a new attempt. If this error occurs repeatedly, please call the Beckhoff branch office that is responsible for you. |