F163, Process data mapping: AT - Memory problem
The process data mapping has failed due to an out of memory exception.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
F163 |
61795 |
Class |
Type |
---|---|
Error |
Parameter error |
Standard Reaction |
Reset |
---|---|
The power stage is already switched off |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
The memory space provided for the IDN "S-0-0016" is insufficient. |
Analyze the application and remove one or more unnecessary IDNs from "S-0-0016". |
Further Information |
---|
AX5000_Operating-Instructions - Chapter "Commissioning-->Process data handling" and AX5000_IDN-Description: "S-0-0016" |