F161, Process data mapping: AT - S-0-0016
The process data mapping has failed due to incorrect parametrization.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
F161 |
61793 |
Class |
Type |
---|---|
Error |
Parameter error |
Standard Reaction |
Reset |
---|---|
The power stage is already switched off |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
An IDN has been entered in the IDN "S-0-0016" that does not exist in the firmware you are using. |
Remove this IDN from "S-0-0016". |
Further Information |
---|
AX5000_Operating-Instructions -Chapter "Commissioning-->Process data handling" and AX5000_IDN-Description: "S-0-0016" |