F153, Initialization of the feedback: No option card found
An attempt was made during the feedback initialization to use the option card, even though this is not present.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
F153 |
61779 |
Class |
Type |
---|---|
Error |
Runtime error |
Standard Reaction |
Reset |
---|---|
Shorted coils brake |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
AX570x option card is not inserted or is defective. |
Insert or exchange the card. |
You have selected the AX570x option card by mistake during the parametrization of the feedback system IDN "P-0-0150" or "P-0-0180". |
Change the parametrization of the feedback system. |
Further Information |
---|
AX5000_IDN-Description: "P-0-0150" or "P-0-0180" |