F148, Build drive system: Unknown feedback system
The system initialization of the front card has failed due to an unknown feedback system. Please check P-0-0150 or P-0-0180.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
F148 |
61768 |
Class |
Type |
---|---|
Error |
Parameter error |
Standard Reaction |
Reset |
---|---|
The power stage is already switched off |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
You have selected a feedback system that is not supported. |
Check the parametrization of the feedback system. Please check P-0-0150 or P-0-0180. |
Further Information |
---|
AX5000_IDN-Description: "P-0-0150" or "P-0-0180" |