F10D, Axis State Machine: Not possible to enable
The control loops of the axis are used by internal technology functions.
Diagnostic Code (Hex.) |
Diagnostic Code (Dez.) |
---|---|
F10D |
61709 |
Class |
Type |
---|---|
Error |
Runtime error |
Standard Reaction |
Reset |
---|---|
Closed loop ramp |
Execute Reset-Command (S-0-0099). |
Possible Causes |
Solutions |
---|---|
One or more control loops are in use by a technology or by an internal function. |
Don't try to enable the axis while one of this functions is active. |